IESNA:LM-63-2002
[TEST]P943672
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8B-735-U-SL4
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 70 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]45136
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 292.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
5161.4 5082.4 5135 5238 5352.9 5467.8 5575.5 5659.3 5735.9 5843.6
6004 6262.6 6626.5 7057.4 7725.3 8831.3 10078.5 11558 13375 15211.2
17162.2 18684.8 19637.6 20329.4 20592.8 20693.3 21047.6 21749.1 21732.3 19781.2
14840.1 6346.4 1661.4 687.1 256.2 71.8 0
5161.4 5111.1 5163.8 5266.7 5381.6 5496.5 5599.5 5683.2 5759.8 5862.8
6018.4 6274.5 6633.6 7055 7699 8749.9 9975.6 11412 13181.1 15259.1
17195.8 18689.6 19625.6 20293.5 20571.2 20734 21121.8 21823.3 21710.8 19608.9
14380.5 5884.3 1659 670.3 253.8 69.4 0
5161.4 5103.9 5149.4 5245.2 5355.3 5460.6 5554 5616.2 5673.7 5757.5
5889.1 6104.6 6418.2 6798.8 7368.6 8292.7 9472.9 10870.9 12415 14169.8
15915 17499.8 18610.6 19376.7 19896.1 20406.1 21054.8 21852 22218.3 20808.2
16499.1 8381.2 2532.8 931.2 452.5 98.2 0
5161.4 5094.3 5137.4 5223.6 5317 5407.9 5491.7 5534.8 5563.5 5606.6
5688 5831.7 6056.7 6329.6 6712.6 7339.9 8199.3 9211.9 10353.8 11660.9
13109.3 14624.7 16058.6 17291.5 18356.8 19388.6 20738.8 22354.7 23640.3 23625.9
21291.8 15761.8 7145.9 2779.4 960 332.8 0
5161.4 5094.3 5127.8 5204.5 5285.8 5367.2 5448.6 5494.1 5515.7 5537.2
5609 5712 5886.7 6085.4 6310.5 6645.6 7148.3 7785.1 8587.1 9549.5
10641.1 11778.2 13085.3 14478.6 15943.7 17511.8 19283.3 21447.4 24157.4 26412.5
26788.3 23975.4 16305.2 7967.1 2810.5 684.7 0
5161.4 5096.7 5125.5 5194.9 5273.9 5360.1 5436.7 5489.3 5515.7 5542
5623.4 5735.9 5898.7 6073.5 6236.2 6456.5 6844.3 7344.6 8000.6 8809.7
9724.2 10729.7 11785.4 13032.7 14411.6 15938.9 17727.2 19956 23041.8 26264.1
28093 26261.7 19393.4 10882.9 4488.7 1039 0
5161.4 5094.3 5118.3 5185.3 5264.3 5348.1 5424.7 5482.2 5518.1 5561.2
5640.2 5759.8 5903.5 6032.8 6140.5 6315.2 6616.9 7002.3 7543.3 8220.8
8982.1 9803.2 10712.9 11742.3 12929.7 14234.4 15965.3 18124.6 21035.7 24590.7
26850.6 24777.4 17013.8 8881.6 3248.6 555.4 0
5161.4 5111.1 5115.9 5170.9 5249.9 5343.3 5431.9 5506.1 5568.3 5611.4
5664.1 5743.1 5834.1 5896.3 5965.7 6078.2 6238.6 6442.1 6750.9 7215.4
7734.9 8328.6 9003.7 9769.7 10626.8 11651.4 12869.9 14387.7 16254.9 18663.3
20157.1 17586 11356.9 5065.6 1295.1 213.1 0
5161.4 5127.8 5125.5 5163.8 5240.4 5340.9 5443.8 5539.6 5616.2 5671.3
5721.5 5769.4 5783.8 5779 5802.9 5855.6 5941.8 6068.7 6262.6 6545.1
6937.7 7392.5 7947.9 8603.9 9348.4 10186.3 11100.8 12170.9 13446.8 14548
14287.1 11404.8 6516.3 2353.3 586.5 165.2 0
5161.4 5144.6 5147 5175.7 5247.5 5338.5 5458.2 5575.5 5668.9 5743.1
5805.3 5841.2 5841.2 5829.3 5817.3 5812.5 5834.1 5903.5 6037.5 6253
6559.4 6966.4 7445.2 8015 8687.7 9448.9 10265.3 11112.7 11816.5 11902.7
10516.6 6954.4 2484.9 672.7 328 129.3 0
5161.4 5170.9 5182.9 5226 5302.6 5393.6 5520.5 5652.1 5774.2 5889.1
6001.6 6092.6 6157.2 6214.7 6265 6324.8 6413.4 6533.1 6712.6 7002.3
7435.6 8012.6 8737.9 9693.1 10921.2 12216.3 13568.9 14586.4 14715.6 12769.3
8886.4 4364.2 1204.2 399.8 179.5 52.7 0
5161.4 5178.1 5199.7 5247.5 5331.3 5436.7 5573.1 5721.5 5865.2 6013.6
6176.4 6334.4 6492.4 6652.8 6834.7 7071.7 7366.2 7749.2 8247.2 8884
9678.8 10583.7 11589.1 12790.9 14105.2 15287.8 15991.6 15867.1 14459.5 11270.7
6868.2 3265.4 1103.6 385.4 150.8 31.1 0
5161.4 5190.1 5226 5290.6 5388.8 5508.5 5666.5 5846 6018.4 6219.5
6449.3 6715 7019.1 7373.4 7809.1 8362.1 9027.6 9772.1 10545.4 11328.2
12089.5 12788.5 13434.9 14131.5 14852.1 15326.1 15254.3 14414 12568.3 9240.7
5434.3 2353.3 873.8 354.3 143.6 33.5 0
5161.4 5211.6 5281.1 5384 5520.5 5680.8 5886.7 6123.7 6415.8 6782.1
7260.9 7835.4 8469.8 9200 9891.8 10502.3 10969.1 11297.1 11500.5 11634.6
11754.3 11804.6 11675.3 11412 10949.9 10040.2 8522.5 6439.7 4199 2403.5
1297.5 739.7 466.8 296.9 165.2 40.7 0
5161.4 5228.4 5336.1 5477.4 5652.1 5862.8 6130.9 6492.4 6952 7531.4
8170.6 8781 9314.9 9700.3 9911 9963.6 9879.8 9664.4 9298.1 8745.1
8012.6 7102.9 5984.9 4737.6 3600.5 2757.8 2171.3 1728.4 1378.9 1115.6
878.6 684.7 521.9 347.1 189.1 43.1 0
5161.4 5249.9 5400.8 5580.3 5788.6 6051.9 6408.6 6889.8 7481.1 8098.7
8630.2 9013.2 9188 9156.9 8948.6 8584.7 8046.1 7296.8 6449.3 5585.1
4850.1 4278 3796.8 3303.7 2793.7 2346.1 1977.4 1673.4 1402.9 1165.9
957.6 770.9 588.9 380.6 227.4 69.4 0
5161.4 5273.9 5460.6 5678.5 5939.4 6260.2 6698.3 7270.4 7885.7 8378.8
8663.7 8718.8 8582.3 8292.7 7866.5 7241.7 6482.8 5700 5036.9 4570.1
4278 4033.8 3720.2 3353.9 2896.7 2542.4 2250.3 1953.5 1692.5 1467.5
1254.4 1024.6 799.6 572.2 351.9 122.1 0
5161.4 5307.4 5530 5779 6068.7 6427.8 6911.3 7519.4 8086.8 8407.6
8443.5 8244.8 7931.2 7541 7026.3 6387.1 5688 5075.2 4713.7 4483.9
4163.1 3847.1 3437.7 3078.6 2985.3 2784.2 2511.3 2240.7 1984.6 1730.8
1479.5 1249.6 1000.7 756.5 497.9 179.5 0
5161.4 5328.9 5580.3 5865.2 6193.2 6581 7081.3 7643.9 8120.3 8263.9
8094 7749.2 7378.2 6961.6 6463.7 5874.8 5278.7 4893.2 4756.8 4493.4
4129.6 3636.4 3184 3107.4 2982.9 2781.8 2530.4 2267.1 2010.9 1761.9
1515.4 1290.3 1041.4 809.2 524.3 220.2 0
5161.4 5350.5 5621 5934.6 6291.3 6703.1 7217.8 7785.1 8129.9 8062.8
7713.3 7289.6 6916.1 6554.6 6109.4 5582.7 5113.5 4972.2 4816.6 4481.5
3964.4 3327.6 3150.4 3047.5 2966.1 2767.4 2532.8 2286.2 2027.7 1771.5
1532.1 1244.9 945.6 703.8 433.3 174.8 0
5161.4 5364.8 5633 5960.9 6332 6758.1 7284.8 7849.8 8137 7969.5
7538.6 7105.3 6722.2 6351.2 5946.6 5508.5 5130.2 5039.3 4823.8 4431.2
3801.6 3277.3 3107.4 2980.5 2911 2736.3 2530.4 2291 2046.8 1807.4
1575.2 1268.8 940.8 701.4 349.5 148.4 0
5161.4 5355.3 5637.8 5963.3 6334.4 6758.1 7280 7847.4 8156.2 7995.8
7564.9 7126.8 6743.8 6377.5 5982.5 5561.2 5187.7 5101.5 4871.7 4469.5
3823.1 3294.1 3114.5 2968.5 2891.9 2724.3 2530.4 2295.8 2056.4 1821.8
1580 1249.6 931.2 667.9 344.7 136.5 0
